DWL@DWL10000789509
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.3 | * | Windows10 | 05/28/2024 | 10 MB | ZIP | B_R_Touch_Driver_V1_4_3.zip |
| Açıklama |
Touch driver B&R (Win10 64-bit) The B&R touch driver supports serial touch screens on B&R devices. Supported serial touch controllers: - B&R (standard) - ELO (COACHII or compatible) You can change and view settings of these touch screens with the touch screen applet in the Control Panel. This driver is recommended for B&R devices with Windows 7 and Windows Embedded Standard 7 or newer and generally for devices with an B&R touch controller. Supported operating systems: - Windows Embedded Standard 2009 - Windows 7 SP1 - Windows Embedded Standard 7 SP1 - Windows 8.1 - Windows 10 |
|||||