DWL@DWL10000851985

Sürüm Dil
İşletim sistemi
Tarih
Boyut
Tip İndirme
1V9.0.7 * 10/01/2026 57 MB ZIP BR-X20_kernel_update_debian_1v9.0.7.zip
Açıklama Debian kernel update image X20 Edge

X20 Edge Image version BR-X20_1v9.0.7_063321a36d62

Details:
+ Fixed CVE-2026-31431, CVE-2026-46300, CVE-2026-43284, CVE-2026-46333, CVE-2026-43494
+ Debian upgrade to 12.13
+ Bug fixes (default rootfs machine-id, function settings)

X20 Edge Image version BR-X20_1v9.0.5_348f1011e609

Details:
+ Major Kernel update to 6.6.52


X20 Edge Image version BR-X20_1v8.3.3_8df8a8c32d50

Details:
+ Adaptions for bridging feature


X20 Edge Image version BR-X20_1v8.3.1_7e4d820b62a8

Details:
+ Bridging feature for ETH interfaces
+ Support for additional USB devices (RealTek 8812AU/BU Wi-Fi USB module, ASUS BT500 bluetooth module, Bluegiga BLED112 module)


X20 Edge Image version BR-X20_1v8.2_4d0e7eb4bf56

Details:
+ Changed user rights for "admin" - UID and GID changed to 1000
+ Update image released to make OS update via Web interface


X20 Edge Image version BR-X20_1v8.1.1_c2f0ff2683bc

Details:
Web interface providing following features
+ Network Settings
+ Time Settings - RTC and NTP
+ System Management
+ System Information
+ Resource Usages

Container runtime
Loading
Listeye geri dön

Lütfen ülke ve dil seçin

B&R Logo