directions The Panel PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented [...] Atom E3800 processors Up to quad-core CPU performance Extremely powerful graphics Compact dimensions 2x Gigabit Ethernet Fanless Diagonal Resolution Touch screen Function keys System keys Front USB interface [...] medium, which is also available with 60 GB or more and based on MLC technology. Maximum flexibility All 2nd generation Automation Panels – whether single- or multi-touch – can be transformed into a complete
Zertifikat DWL@DWL10000614392
Zertifikat DWL@DWL10000735365
2003 analog input module, 4 inputs , ±10 V, 12-bit + sign, screw-in module, order 1x terminal block TB712 separately!
2003 module rack for 2 modules, including left and right side sections
ACOPOSmulti auxiliary supply module, 32 A, AS, wall mounting, 24 VOut 1x 32 A, 1x 5 A
ACOPOSmulti plug-in module, resolver interface 10 kHz
digital mixed module, 8 inputs 24 VDC, 1 ms, sink/source, 8 transistor outputs 24 VDC, 0.5 A, order 3x terminal blocks 7TB710 separately!
POWERLINK/Ethernet connection cable, RJ45 to M12, 5 m
2003 CPU 100 kB SRAM, 512 kB FlashPROM 24 VDC, 12.6 W power supply 1 RS232 interface 1 CAN interface CAN: Electrically isolated, network-capable 4 slots for screw-in modules max. 208 digital / 80 anal
Välj land och språk