2003 module rack for 1 module, including right side section
ACOPOSmulti power supply module, 22 A, AS, wall mounting
X20 bus controller, 1 PROFIBUS DP interface, 9-pin DSUB connector, order bus base, power supply module and terminal block separately!
manual DWL@DWL10000661777
block set for ACOPOSmulti 8BVI00xxHxD0 modules: 1x 8TB2112.2010-00, 1x 8TB2108.2010-00, 1x 8TB2104.203L-00, 1x 8TB2104.203F-00, 1x 8TB3104.204G-11, 1x 8TB3104.204K-11
ACOPOSmulti inverter module, 7.6 A, AS, wall mounting, 2 axes
ACOPOSmulti line filter, 22.5 A, 480 V
ACOPOSmulti regeneration choke, 22.5 A, 480 V, terminal blocks
8-port industrial hub (layer 2), 24 VDC, 10/100 Mbit/s with autonegotiation, automatic MDIX, order terminal block TB704 separately!
directions The Panel PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented [...] Atom E3800 processors Up to quad-core CPU performance Extremely powerful graphics Compact dimensions 2x Gigabit Ethernet Fanless Additional information Panel PC 2100 single-touch Multi-touch technology Compact [...] medium, which is also available with 60 GB or more and based on MLC technology. Maximum flexibility All 2nd generation Automation Panels – whether single- or multi-touch – can be transformed into a complete
Välj land och språk