CompactFlash 512 MB extended temp.
directions The Panel PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented [...] a cabinet-mounted device. Graphics performance isn't lagging behind, either; features such as DirectX 11 are also supported. Even on a swing arm, the Panel PC 2100 is perfectly suited for the absolute latest
2005 backplane module, 15 slots
2005 interface module, 3 RS232 interfaces, slot for CPU and interface modules
ACOPOSmulti inverter module, 22 A, AS, wall mounting
X20 interface module, for DTM configuration, 1 EtherNet/IP scanner (master) interface, electrically isolated
Accessory terminal block, 8-pin, cage clamp terminal block, 1.5 mm², protected against vibration by the screw flange
ACOPOSmulti mounting plate with backplane, 10 slots, AS, wall mounting, 75 mm² and 22 mm², complete
ACOPOSmulti inverter module, 3.8 A, AS, wall mounting
ACOPOSmulti inverter module, 7.6 A, AS, wall mounting
Välj land och språk