POWERLINK/Ethernet connection cable, RJ45 to RJ45, 30 m
previous X20 generations with the same compact design. The controllers are equipped with high-speed Intel Apollo Lake I processors and enable cycle times as fast as 100 µs. They also offer a large L2 cache [...] controllers with OPC UA over TSN communication technology and Intel Apollo Lake I processors. The new X20 controllers are distinguished by significantly higher performance, additional RAM and integrated onboard [...] point unit (FPU) and faster RAM access for optimal command processing. Integrated flash memory The new X20 controller generation has integrated flash memory. This allows them to be optionally operated without
X20 digital input module, 16 inputs, 24 VDC, sink, configurable input filter, 1-wire connections
2005 local I/O master controller, operates I/O modules on up to four expansion backplanes, slot for power supply modules
X20 analog output module, 4 outputs, 10 V or 0 to 20 mA / 4 to 20 mA, 13-bit converter resolution
X20 digital output module, 12 outputs, 24 VDC, 0.5 A, source, 1-wire connections
Zertifikat DWL@DWL10000198789
X20 analog input module, 1 full-bridge strain gauge input, 24-bit converter resolution, 5 kHz input filter
ACOPOSmulti mounting plate with backplane, 16 slots, AS, wall mounting, 75 mm² and 22 mm², complete
2003 B&R terminal block, 18 pin 20 pieces, cage clamp
Välj land och språk