Compact-S series B&R is offering a new Compact-S PLC with 512 MB of RAM and 2 GB of internal flash memory. That gives the X20CP0484-1 more than twice the RAM capacity of previous models from the Compact-S [...] requirements for memory and performance. With a width of only 37.5 mm including the power supply, the X20CP0484-1 is a part of B&R's compact PLC portfolio. With Ethernet, POWERLINK , USB and RS232, it offers [...] also available. With no fans or batteries, the PLC is also maintenance free. Sleek automation solution X20 I/O modules can be connected directly to the controller and line up seamlessly. The entire system
ACOPOSmulti inverter module, 33 A, AS, wall mounting
X20 safe digital mixed module, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A digital outputs, 24 VDC, 3 A, OSSD
MULTI digital output module 16 transistor outputs 24 VDC, 2 A
Power connection cable, 4-pin, straight, 0.25 m
X20 interface module, for DTM configuration, 1 PROFINET IO device (slave) interface module, electrically isolated
X20 interface module, for DTM configuration, 1 PROFINET IO controller (master) interface, electrically isolated
Zertifikat DWL@DWL10000719954
X20 temperature input module, 6 thermocouple inputs, type J, K, N, S, B, R, resolution 0.1/0.01°C
X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
Välj land och språk