dimension: 91.30 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 91.5
dimension: 100.00 mm - Brake holding torque: 8.00 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 95.3
Power connection cable, 4-pin, straight, 5 m
PCMCIA memory card, 2 MB FlashPROM
X20 analog input module, 4 inputs, ±10 V or 0 to 20 mA, 16-bit converter resolution, configurable input filter, oscilloscope functions
Power attachment cable, 4-pin, straight, 5 m
X20 terminal block, 12-pin, safety-keyed, 240 VAC, red
ACOPOSmulti inverter module, 1.9 A, AS, wall mounting
X20 tag labels, blank, large, white, complete for 48 modules
X20 safe digital input module, 20 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
Välj land och språk