presents X90 controller with integrated safety at bauma 2019 B&R has added an easy-to-implement safety solution to its portfolio for mobile equipment. At bauma 2019, the company will present the first X90 controller [...] (Hall A2 / Booth 127) will include an integrated vibration-based condition monitoring system and option boards with additional interfaces. B&R has integrated a full-fledged safety PLC in the new X90 controller
X20 safe digital input module, 4 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC
2005 CPU or programmable interface processor, 850 kB SRAM, 1.5 MB FlashPROM, 1 insert slot for connectable interface modules
2003 terminal block, 22-pin, screw clamp terminal block
X67 PROFIBUS DP M12 terminating resistor
directions All important interfaces are integrated in the Automation PC 2200. This includes 2x Gigabit Ethernet and 2x USB 3.0. In addition, interface modules can be added for fieldbuses such as POWERLINK and [...] multi-touch - Diagonals Widescreen Diagonal 15.6" 18.5" 21.5" 24" Resolution 1366 x 768 1366 x 768 1920 x 1080 1920 x 1080 Touch screen Projected capacitive Projected capacitive Projected capacitive Projected [...] Atom E3900 processors Up to quad-core CPU performance Extremely powerful graphics Compact dimensions 2x Gigabit Ethernet Fanless Optionally available with handles Flexible installation on top or bottom Operating
diameter: 40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Brake holding torque: 2.20 Nm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - LTN RE-15-1-J07, S: 1 - 00: No special option - Efficiency:
torque: 1.600 Nm - Stall torque: 2.300 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - LTN
torque: 1.600 Nm - Stall torque: 2.300 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 4.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - LTN
Nominal torque: 2.000 Nm - Stall torque: 3.600 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without
Välj land och språk