- Nominal torque: 2.800 Nm - Stall torque: 3.200 Nm - Centering diameter: 60.00 mm, j6 fit - Flange square dimension: 70.00 mm - Brake holding torque: 3.20 Nm - Shaft key d=14.00 k6x30.00 mm, without oil
Nominal torque: 2.800 Nm - Stall torque: 3.200 Nm - Centering diameter: 60.00 mm, j6 fit - Flange square dimension: 70.00 mm - Brake holding torque: 3.20 Nm - Smooth shaft d=14.00 k6x30.00 mm, without
dimension: 150.00 mm - Brake holding torque: 32.00 Nm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option
dimension: 100.00 mm - Brake holding torque: 6.50 Nm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option
dimension: 60.00 mm - Brake holding torque: 1.30 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option
Välj land och språk