Line filter, passive, 16 A, 3x 480 VAC, 50/60 Hz, IP20
X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 5 A AC, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
MCAD DWL@DWL10000742567
X20 safe digital output module, 6 relays with 1 normally open contact each, 230 VAC / 6 A, 24 VDC / 6 A
Cable for custom assembly, 100 m
Transponder 13.56 MHz, ISO 15693 and MIFARE Classic, read/write unit, mounting diameter 22.5 mm, USB cable length 1200 mm, IP65 protection.
CompactFlash 8 GB extended temp.
X67 thermocouple connector M12, for measuring point temperature compensation, screw terminal
Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
torque: 1.600 Nm - Stall torque: 2.300 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 0.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without oil seal - EQI
Välj land och språk