00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.5
00 mm, j6 fit - Flange square dimension: 116.00 mm - Smooth shaft d=24.00 k6x50.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 96.0
00 mm, j6 fit - Flange square dimension: 100.00 mm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 93.1
40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 91.0
00 mm, j6 fit - Flange square dimension: 100.00 mm - Smooth shaft d=19.00 k6x40.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 93.1
- AP.SW1-APR-3.2 APROL -SETUP & DOCUMENTATION R3.2 DVDs with actual Setup and actual APROL-Documentation, this package will be delivered independent of ordered SW-release as Release3.2! - WITH License [...] License for "Operating system SUSE Linux 10.x - OEM"
GB/PCIx8/1 TB SSD/EPL APROL R4.2-06 preinstalled for EDGE applications, no licenses included! Parts list: 5PC910.SX01-00 APC910 system 1CS 5PC900.TS17-04 CPU QM170 i7-6820EQ 4C 2.8 GHz 8 MB 45 W 5AC901.HS00-01 [...] 016G-04 SO-DIMM DDR4-2133 16384 MB 5AC901.FA01-00 APC910 fan kit 1CS 5AC901.BX01-01 APC910 bus 1PCIe.x8 5AC901.FF01-00 APC910 front cover 1CS OR 5AC901.CSSD-07 APC910 slide-in compact SSD 1 TB MLC 0TB103 [...] clamp terminal block connector 5AC901.IPLK-00 APC910 IF POWERLINK SRAM 99900018 complete IPC/APC/AP/MP7x00/MPC
2005 CPU 64 + 256 kB SRAM 1 RS232 interface 1 electrically isolated RS485/RS422/TTY RS485/RS422: Network-capable 1 expansion master interface order application memory separately!
2003 B&R terminal block, 10 pin 30 pieces, cage clamp
SDL flex cable - 20 m
Välj land och språk