connected to the X20ATB312 temperature measurement module using 4-wire connection technology. Wiring the compact 4-channel X20 module, which has a width of only 12.5 mm, is done using an X20TB1F 16-pin terminal [...] B&R presents their new temperature and power measurement modules B&R is extending the X20 I/O system to include 2 additional modules: A temperature measurement module with 4-wire resistance measurement [...] filter time. Measuring energy consumption The X20AP3161 extends B&R's range of energy metering modules. It is equipped with 3 voltage inputs for a maximum of 3x 480 VAC and 4 current inputs for connecting
X20 interface module, 1 PROFIBUS DP V0 slave interface, max. 12 Mbit/s, electrically isolated
directions All important interfaces are integrated in the Panel PC 2200. This includes 2x Gigabit Ethernet and 2x USB 3.0. In addition, interface modules can be added for fieldbuses such as POWERLINK and [...] multi-touch - Diagonals Widescreen Diagonal 15.6" 18.5" 21.5" 24" Resolution 1366 x 768 1366 x 768 1920 x 1080 1920 x 1080 Touch screen Projected capacitive Projected capacitive Projected capacitive Projected [...] Atom E3900 processors Up to quad-core CPU performance Extremely powerful graphics Compact dimensions 2x Gigabit Ethernet Fanless Operating systems Windows 10 IoT Enterprise Linux for B&R Automation Runtime
X20 digital input module, 12 inputs, 24 VDC, source, configurable input filter, 1-wire connections
2005 terminal block, 20-pin, push-in terminal block
POWERLINK/Ethernet connection cable, M12 to M12, 1 m
X20 plain text tag, package of 100 pcs.
Power attachment cable, 4-pin, straight, 15 m
X20 digital signal module, 4x IO-Link master V1.1, 4 digital channels configurable as inputs or outputs, 3-wire connections, NetTime function
40.00 mm, j6 fit - Flange square dimension: 58.00 mm - Smooth shaft d=9.00 k6x24.00 mm, without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 87.5
Välj land och språk