20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103
system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal
i7-7600U 2C 2.8/2.1 GHz 4 MB 15 W 5MMDDR.016G-04 SO-DIMM DDR4-2133 16384 MB 5MMDDR.016G-04 SO-DIMM DDR4-2133 16384 MB 5CFAST.256G-10 CFast 256 GB MLC 5ACCLI02.DPO0-000 HMI Link02 DisplayPort 5ACCMSM2.1024-000 [...] APC3100/0Slot/i7-2C/32 GB/256 GB CFast/DP APROL R4.2-06 preinstalled for DCS applications, no licenses included! Parts list: 5ACCBC01.0000-000 APC3100 key covers OR 5ACCFF01.0000-000 APC3100 front cover [...] 1024-000 HMI M.2 SSD 1 TB MLC 0TB103.91 connector 24 V 5.08 3p cage clamp terminal block 99900018 complete IPC/APC/AP/MP7x00/MPC
i7-7600U 2C 2.8/2.1 GHz 4 MB 15 W 5MMDDR.016G-04 SO-DIMM DDR4-2133 16384 MB 5MMDDR.016G-04 SO-DIMM DDR4-2133 16384 MB 5CFAST.256G-10 CFast 256 GB MLC 5ACCLI02.DPO0-000 HMI Link02 DisplayPort 5ACCMSM2.1024-000 [...] APC3100/0Slot/i7-2C/32 GB/256 GB CFast/DP APROL R4.2-06 preinstalled for SOLUTIONS applications, no licenses included! Parts list: 5ACCBC01.0000-000 APC3100 key covers OR 5ACCFF01.0000-000 APC3100 front [...] 1024-000 HMI M.2 SSD 1 TB MLC 0TB103.91 connector 24 V 5.08 3p cage clamp terminal block 99900018 complete IPC/APC/AP/MP7x00/MPC
Accessory terminal block, 6-pin (2.5), cage clamp terminal block 0.5 mm²
SDL flex cable - 15 m
- Technology Guard 3rd-party licenses for the Engineering environment: 1x AP.ACC-1471 VMware Workstation 10.x Linux / Windows 1x 5SWWI7.1100-ENG Win7 Pro 32-bit SP1 DVD [...] enabled: Function 1: APROL (Engineering System/ Runtime System/ Operator System/ Gateway Server) Function 2: Automation Studio Edition APROL Function 3: SafeDesigner The "B&R license code" allows activation of
- AP.SW1-APR-3.2 APROL -SETUP & DOCUMENTATION R3.2 DVDs with actual Setup and actual APROL-Documentation, this package will be delivered independent of ordered SW-release as Release3.2! - WITH License [...] License for "Operating system SUSE Linux 10.x - OEM"
railway applications TÜV SÜD Rail has certified B&R's X90 system for use in railway applications. In accordance with the EN 50155, EN 50657 and EN 45545-2 standards, the mobile control system can now be used [...] used for applications such as lighting and temperature control. X90 products provide especially high resistance to harsh environmental conditions and meet high requirements for electromagnetic compatibility [...] software and a high degree of fire protection. Performance under extreme conditions B&R has designed its X90 series for use under extremely harsh conditions. With IP69K protection, the devices can be operated
Välj land och språk