system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal
function keys, 1 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal
X90 mobile controller, integrated SafeLOGIC controller, ARM Cortex-A9-650, 512 MB DDR3 RAM, 32 kB FRAM, 1 GB flash memory, 1 POWERLINK to M12, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 48 m [...] multifunction I/Os, up to 48 of them safe, 2 sensor power supplies, 4 option board slots, die-cast aluminum housing, service access window, LED status indicators
Zertifikat DWL@DWL10000741106
Zertifikat DWL@DWL10000381033
2005 interface module 1 RS232 interface 1 ETHERNET interface, designed as 10BASE-T twisted pair female RJ45 connector
Välj land och språk