datasheet DWL@DWL10000799440
ACOPOSmulti plug-in module, incremental encoder interface for 24 V single-ended and 24 V differential signals
Power connection cable, 4-pin, angled, 1 m
Zertifikat DWL@DWL10000605083
directions The Automation PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented [...] Atom E3800 processors Up to quad-core CPU performance Extremely powerful graphics Compact dimensions 2x Gigabit Ethernet SDL/DVI Fanless Additional information Smart Display Link 3 Compact performance Operating [...] Core i technology and provides powerful processing. This is also the first time that support for DirectX 11 is provided in this segment, opening up even more possibilities for enhanced graphic capabilities
Zertifikat DWL@DWL10000791572
keys, 16 function keys and 20 system keys, 16 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage
keys, 28 function keys and 20 system keys, 64 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage
keys, 20 function keys and 92 system keys, 64 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage
Välj land och språk