Nominal torque: 2.200 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 4.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without [...] without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 89.3
Nominal torque: 2.000 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 4.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without [...] without oil seal - ECI 1119 FS E30-R2, S: 1 - 00: No special option - Efficiency: 94.1
Nominal torque: 2.200 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 4.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without [...] without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 89.3
Nominal torque: 2.000 Nm - Stall torque: 2.400 Nm - Centering diameter: 80.00 mm, j6 fit - Flange square dimension: 91.30 mm - Brake holding torque: 4.00 Nm - Smooth shaft d=14.00 k6x30.00 mm, without [...] without oil seal - EQI 1131 FS E30-R2, M: 4096 - 00: No special option - Efficiency: 94.1
transistor outputs 24 VDC, 1 A 4 analog inputs 0 to 10 V, 12-bit 5 analog outputs +/- 10 V, 12-bit order 2x terminal blocks TB140 separately!
display, 44 function keys and 20 system keys, 64 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage
display, 20 function keys and 20 system keys, 16 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage
display 20 function and 20 system keys, 16 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage
16 function keys and 20 system keys, 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal
Välj land och språk