vision Smart Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens 4.6
ACOPOSmulti regeneration choke, 44 A, 480 V, terminal block, peak current carrying capacity increased
Tools Utilities DWL@DWL10000106796
cycle times as low as 1 ms, the Power Panel C70 also features POWERLINK and standard Ethernet, 2x USB 2.0 and X2X Link technology as well as optional RS232, RS485 and CAN connections to offer a wide range [...] Power Panel C70 controller is equipped with a 333 MHz Intel® Atom TM CPU, 256 MB DDRAM, 16 kB FRAM and 2 GB onboard flash EEPROM memory. This controller provides a built-in touch screen and is being offered
MCAD DWL@DWL10000295249
datasheet DWL@DWL10000326863
PC card memory card, 2 MB FlashPROM
X20 bus controller, 1 CAN I/O interface, order 1x terminal block TB2105 separately! Order bus base, power supply module and terminal block separately!
the range of applications in which the X20 system can be used. The operating temperature range for all X20 modules was recently expanded to -25°C to +60°C. The X20 System has also received certification [...] X20 controllers and modules handle all environmental conditions With the X20c series, B&R is setting new standards for protection against harsh environmental conditions. The "coated" variants of the compact [...] and protection against corrosive gases using the 4-part corrosive gas tests specified in EN 60068-2-60, test method 4. The tests are carried out in a fully accredited in-house testing laboratory and in
- AP.SW1-APR-3.2 APROL -SETUP & DOCUMENTATION R3.2-DVDs with actual Setup and actual APROL-Documentation, this package will be delivered independent of ordered SW-release as Release3.2! - WITH License [...] License for "Operating system SUSE Linux 10.x - OEM"
Välj land och språk