vision Smart Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens 12 mm
vision Smart Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens 8 mm
ABS for B&R X20 system Using B&R automation technology in maritime environments is now easier and more flexible than ever thanks to additional certifications by DNV, KR, LR and ABS for the X20 control and [...] of Shipping (ABS) further attests to the extreme resilience of the X20 control and I/O system. Down to -40°C The coated variants of X20 components are now also specified for an even broader temperature [...] expanded temperature range enables use in cold storage facilities and in polar regions. X20coated modules are standard X20 units whose circuit boards have been specially coated to protect them from condensation
kHz 16 digital inputs 24 VDC, 5 µsec, sink 32 digital outputs 24 VDC, 0.5 A Order terminal blocks 2 x TB140 separately!
display with touch screen (resistive); 16 MB SDRAM; Compact Flash slot (type I); ETH 10/100; RS 232; 2xUSB; metal housing, IP 65 protection (front side); 24 VDC (screw clamp 0TB103.9 or cage clamp 0TB103
LC-display with touch screen (resistive); 64 MB SDRAM; Compact Flash slot (type I); ETH 10/100; RS 232; 2xUSB; metal housing, IP 65 protection (front side); 24 VDC (screw clamp 0TB103.9 or cage clamp 0TB103
display with touch screen (resistive); 16 MB SDRAM; CompactFlash slot (type I); ETH 10/100; RS 232; 2xUSB; metal housing, IP 65 protection (front side); 24 VDC (screw clamp 0TB103.9 or cage clamp 0TB103
display with touch screen (resistive), 128 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal
Välj land och språk