vision Smart Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 6 mm, F3.5 with adjustable
vision Smart Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 12 mm, F4 with adjustable
vision Smart Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 4.6 mm, F3.5 with adjustable
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 4 safe type A digital
Accessory set for 8AC126.60-1 for encoder buffering consisting of: battery module for lithium battery 3.6 V
counter, incremental encoder, 2 transistor outputs, 24 VDC, 0.5 A, comparator function, short-circuit proof, 3 inputs, ±10 V, 16-bit, 3 outputs, ±10 V, 16-bit, order 3x 7TB710 terminal blocks separately
X20c Compact-S CPU, coated, ARM Cortex-A9-166 (compatible), 128 MB DDR3 RAM, 8 kB FRAM, 256 MB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 Ethernet interface 10/100BASE-T. Order bus base
Automation Panel 18.5" HD TFT - 1366 x 768 pixels (16:9) - Multi-touch (projected capacitive) - Landscape format - 2 pushbuttons - RFID read/write unit - Emergency switching-off device - Selector switch
Automation Panel 21.5" Full HD TFT - 1920 x 1080 pixels (16:9) - Multi-touch (projected capacitive) - Landscape format - 2 pushbuttons - RFID read/write unit - Emergency switching-off device - Selector
Välj land och språk