DWL@DWL10000412613
converter resolution, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x TB12 separately! [...] X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, changeover contact, 8 analog inputs, ±480 V / 120 V,
ACOPOSmicro inverter module, POWERLINK interface, 1x SinCos encoder, 24-64 VDC ±25% power supply, 1 motor connection, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs
ACOPOSmicro inverter module, POWERLINK interface, 1x SSI absolute encoder, 24-64 VDC ±25% power supply, 1 motor connection, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger
HW Upgrade DWL@DWL10000644100
HDClone X.4 Professional Portable OEM for APROL R4.4 Included in delivery: - OEM license (for the EULA, see the APROL CaeManager license information) - Service-level agreement SLA P (B&R) for 2 years. B&R [...] software version of HDClone X.4; updating this software by downloading from Miray requires a valid Software License Agreement (SLA) for this dongle. BACKUP AND RECOVERY: HDClone X.4 offers high speed for backup [...] as long as there is still a valid SLA for it. Important: Updates are only available within HDClone X.4. - Language: ENGLISH - 1 token with one registered license Use by licensee on any number of PCs to
manual DWL@DWL10000044701
Accessory terminal block, 5-pin, DC, cage clamps 2.5 mm²
Battery compartment - 1x battery holder - 1x battery including circuit board - For APC2200/PPC2200/APC2300/PPC2300
15" XGA color TFT display with touch screen (resistive), 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front), 24
Välj land och språk