License for mapp Safety "Premium" package. One license per target system is required. The package supports all essential functions without limitation in size or SafeMOTION range of functions, i.e. - S
Zertifikat DWL@DWL10000834604
vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens
vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens
MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 25 mm, F4 with adjustable
MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 8 mm, F4 with adjustable
HD with PCT multi-touch Intel Atom x5-E3940 1.6 GHz quad core 4 GB LPDDR4 RAM Compact and robust design Fanless and low-maintenance 2x Gigabit Ethernet 2x USB 3.0 TPM 2.0 security Overview of display variants [...] variants Widescreen Diagonal 7.0" 10.1" 12.1" 15.6" Resolution WVGA, 800 x 480 px WXGA, 1280 x 800 px WXGA, 1280 x 800 px HD, 1366 x 768 px Touch screen Projected capacitive Projected capacitive Projected
X20 energy metering module, 3 analog inputs, 480 VAC, 50/60 Hz, 4 analog inputs, 1 A AC, calculates effective, reactive and apparent power/energy, calculates RMS values, 240 V keyed, NetTime function
Välj land och språk