vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens
vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 6 mm, F3.5 with adjustable
Power Panel controller PP210 CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, 64 MB SDRAM, 2 aPCI slots, 256 kB SRAM, battery, metal housing, 24 VDC. Order connector for power supply separately (screw
CAN/DeviceNet attachment cable, 5 m
X20 dummy module (no function)
flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP - Color - Lens 4.6 mm, F3.5 with adjustable focus - LED 16x white - Wide beam LED optics - Polished glass on both sides
Zertifikat DWL@DWL10000847196
switching up to 2 amps in a compact housing With two new X20-series modules, B&R continues on the path of miniaturization. The X20DO8323 offers 8 push/pull outputs in the X20 form factor, and the X20DO6639 is [...] is a 6x relay module for 30 VDC or 230 VAC. Up to eight motors The digital outputs on the DO8323 are electrically isolated and can be wired as high-side, low-side or push/pull variants. Therefore the module [...] controlled. The DO6639 module has 6 isolated relays with normally open contacts. They can be loaded with 2 amps at either 30 VDC or 230 VAC. In this way, B&R has significantly improved the component density
network-capable, electrically isolated, 1 RS485/422 interface, 1 RS485 interface on terminal block, order 2x 0TB704.9 terminal blocks separately!
X20 stepper motor module, module power supply 24 to 48 VDC ±25%, with current reduction function, 1 motor connection, 2.5 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, push-pull
Välj land och språk