and receive directions, network-capable, electrically isolated, 1 MB SRAM (Automation Runtime), order 2x TB704 terminal blocks separately!
input module, 4 temperature inputs (2-wire connections), KTY10 -50 to +150°C, KTY84 -40 to +300°C, Pt100 -200 to +850°C, Pt1000 -200 to +850°C, screw-in module, order 1x terminal block TB712 separately!
B&R SafeDESIGNER single license APROL R4.0/4.2 license - SafeDESIGNER V4.x B&R license code for APROL activation System functions via software registration at http://www.br-automation.com in the Service
X20 Embedded PLC, Atom 0.4 GHz (compatible), 512 MB DDR4 RAM, 64 kB FRAM, 1 GB onboard flash drive, 2 USB interfaces, 1 RS485 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T
vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 8 mm, F4 with adjustable
vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 12 mm, F4 with adjustable
vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens
MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 16 mm, F4 with adjustable
vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 3.5 MP 43 fps - Lens 12 mm, F4 with adjustable
Välj land och språk