X20 analog output module coated, 2 outputs, 4 to 20 mA / 0 to 20 mA or 0 to 24 mA, 16-bit converter resolution, single-channel galvanically isolated, supports the HART protocol, NetTime function
CompactFlash 8 GB B&R (SLC)
MCAD DWL@DWL10000489359
manual DWL@DWL10000309790
MCAD DWL@DWL10000448141
MCAD DWL@DWL10000448144
2010 Central unit 128 kB + 2 MB SRAM, 2 x 4 Kb cache 1 RS232 interface 1 electrically isolated RS232 1 electrically isolated RS485/RS422 1 electrically isolated CAN interface RS485/RS422 + CAN: network-capable
vision Smart Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - External
vision Smart Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - External
vision Smart Sensor - 800 MHz dual core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - External
Välj land och språk