Zertifikat DWL@DWL10000411962
1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens 4.6 mm, F3.5 with adjustable focus - LED 16x red/green/blue/lime
- 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens 6 mm, F3.5 with adjustable focus - LED 16x red/green/blue/lime
digital outputs, 24 VDC, 0,5 A, 4 inputs +/-10 V, +/-20 mA, 12 Bit, 2 outputs +/- 10 V, 12 Bit, no electronic isolation, Order terminal blocks 2 x TB124 separately!
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 8.8 A, 2 axes, dual use, wall mounting, two-row connector set, cover, integrated braking resistor
ACOPOS P3 servo drive, 3x 200-480 VAC, 4.5 A, 1 digital multi-standard encoder interface per axis, 3 axes, wall mounting, 8EAC 0122.003-1, 2-row connector set, cover
Välj land och språk