vision Smart Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 3.5 MP 43 fps - External lens
vision Smart Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 1.3 MP 90 fps - External lens
X20 multifunction digital signal processor, 4 digital input channels, 4 digital channels configurable as inputs or outputs, 2 event counters 1 universal counter pair as AB counter or up/down counter, linear [...] linear movement generator (A/B, direction/frequency) with max. 2 reference pulses, SSI absolute encoder, NetTime function
Zertifikat DWL@DWL10000491467
ECAD DWL@DWL10000519803
X20 tag labels, blank, white complete for 16 modules
X20 analog output module, 2 outputs, 4 to 20 mA / 0 to 20 mA or 0 to 24 mA, 16-bit converter resolution, single-channel galvanically isolated, supports the HART protocol, NetTime function
X20 safe digital mixed module, coated, 6 safe type A digital inputs, configurable input filter, 6 pulse outputs, 24 VDC, 2 safe type B1 digital outputs, 24 VDC, 0.5 A, OSSD
Zertifikat DWL@DWL10000614348
Zertifikat DWL@DWL10000735371
Välj land och språk