MCAD DWL@DWL10000806275
MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - External
MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - External
HW Upgrade DWL@DWL10000604606
HW Upgrade DWL@DWL10000800383
blue Intelligent HMI, 256 KB SRAM 256 KB FlashPROM, LC display 2 x 20 characters, background lighting 12 numerical keys + 16 keys with LED 2 RS232 interfaces 1 electrically isolated RS485/RS422 IP54 protection
X20 safe digital mixed module, safety controller, openSAFETY, 10 openSAFETY nodes, 4 SafeMOTION axes, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital [...] digital outputs, 24 VDC, 0.2 A, OSSD
1 MB SRAM (Automation Runtime), Order terminal blocks 2x TB704 separately! [...] Logic Scanner, PCI half size module, 1 POWERLINK (V1/V2) interface, Managing or controlled node, 1 CAN bus interface, Electrically isolated, Max. 1 Mbit/s, Object buffer in send and receive direction,
vision Smart Sensor - 800 MHz quad core (ARM Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 1.3 MP 90 fps - External lens
Välj land och språk