functionalities, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately! [...] X20 digital and analog mixed module, coated, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter
guidelines (2018), order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately! [...] X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution
Automation Panel link module - SDL3 receiver - For Automation Panel 92D/93D/99D
X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V
X20 safe digital mixed module, reACTION Technology for safety, 150 µs safety cycle time, 8 safe type A digital inputs, configurable input filter, 4 pulse outputs, 24 VDC, 6 safe type B2 digital outputs [...] outputs, 24 VDC, 0.2 A, OSSD
limit monitoring and position detection (counter functions, 20 kHz A/B/R evaluation), order 1x TB710 and 1x TB718 terminal blocks separately! [...] 2003 motor bridge module, two motor (H) bridges, 10 to 30 VDC @ 4 A, peak current up to 8 A (max. 2 s), integrated current controller with electrical overcurrent protection, 12 digital inputs 24 V, optional
X20 Compact-S PLC, ARM Cortex-A9-300, 128 MB DDR3 RAM, 16 kB FRAM, 1 GB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T, can be expanded [...] expanded with X20 interface slot. Order bus base, power supply module and terminal block separately!
X20 Compact-S PLC, ARM Cortex-A9-500, 256 MB DDR3 RAM, 32 kB FRAM, 1 GB onboard flash drive, 2 USB interfaces, 1 RS232 interface, 1 POWERLINK interface, 1 Ethernet interface 10/100BASE-T, can be expanded [...] expanded with X20 interface slot. Order bus base, power supply module and terminal block separately!
16-bit, encoder power supply 24 VDC, single-channel isolated inputs and encoder power supply, order 2x TB718 terminal blocks separately!
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 8.8 A, 2 axes, wall mounting, 1-row connector set, integrated braking resistor
Välj land och språk