X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output
HW Upgrade DWL@DWL10000529852
HW Upgrade DWL@DWL10000529853
HW Upgrade DWL@DWL10000529854
ACOPOSmicro inverter module, POWERLINK interface, 1x EnDat 2.2, 24-64 VDC ±25% power supply, 1 motor connection, 8 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 [...] 1 digital output 24 VDC, 1 A, order terminal blocks and encoder backup battery 80XB120A2.36-00 separately!
vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - External
vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - External
MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2 x POWERLINK - Sensor 3.5 MP 43 fps - External lens
- 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 165 fps - Line scan support - Lens 8 mm, F4 with adjustable focus - LED 16x red - Wide beam
Cortex-A9) - 1 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 1.3 MP 90 fps - Lens 8 mm, F4 with adjustable focus - LED 16x red/blue/IR/white - Standard
Välj land och språk