B&R introduces X20 modules for strain gauges B&R has added 2 new analog input modules to its X20 I/O series that can be used to digitize signals from strain gauges: the X20AIA744 with 2 full-bridge strain [...] equipment costs and control cabinet space. The X20AIA744 and X20AIB744 modules work with 4-wire strain gauge load cells. Compensation in the measurement system eliminates absolute uncertainty in the measurement [...] strain gauge inputs and the X20AIB744 with 4 full-bridge strain gauge inputs. Up to 4 strain gauge channels can now be housed in a module just as thin as a single-channel unit. Users save both equipment
HW Upgrade DWL@DWL10000604608
HW Upgrade DWL@DWL10000644098
HW Upgrade DWL@DWL10000644101
HW Upgrade DWL@DWL10000800384
functionalities, order terminal blocks 0TB3102-7011, 0TB3104-7011, 0TB3102-7012, 0TB3104-7012 and 2x X20TB12 separately! [...] X20 digital and analog mixed module, multi-measurement transducer / synchronization module, 5 digital outputs, 24 VDC, 0.5 A, source, 1 relay, 1 A, 8 analog inputs, ±480 V / 120 V, 16-bit converter resolution
Logic Scanner 2 x CAN, Fieldbus interface with LS050, PCI half size module, max. 1 MBaud, object-buffer in transmit and receive direction, 256 kByte SRAM (Automation Runtime) CAN: electrically isolated
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 4.5 A, 2 axes, wall mounting, 1-row connector set, cover
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 3x 200-480 VAC, 8.8 A, 2 axes, wall mounting, 1-row connector set, cover
ACOPOS P3 servo drive, 3x 200-480 VAC, 4.5 A, 1 digital multi-standard encoder interface per axis, 3 axes, wall mounting, 2-row connector set, cover
Välj land och språk