Automation Panel AP830, 21.5" Full HD color TFT display with multi-touch Screen (projected capacitive), 2x USB 2.0 interfaces, IP65 protection (front), 24 VDC, flange installation on bottom.
X20 safe digital mixed module, 2 safe type A digital inputs, configurable input filter, 2 pulse outputs, 24 VDC, 2 relays with 1 normally open contact each, 48 VAC / 6 A, 24 VDC / 6 A
2005 digital output module, 8 triac outputs 120 VAC, 1 A, 2 electrically isolated output groups, order 1x terminal block TB170 separately!
2003 analog input module, 2 inputs, PT100 (3-wire connections), -200 to +850°C, screw-in module, order 1x terminal block TB712 separately!
2003 analog output module 2 outputs, ±10 V or 0 to 20 mA, 12-bit, screw-in module, order 1x terminal block TB712 separately!
ACOPOS servo drive, 3x 400-480 V, 4.4 A, 2 kW, coated, integrated line filter, braking resistor and electronic safe restart interlock
X67 digital mixed module, 8 channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz
X20 PWM module, 8 digital outputs for switching electromechanical loads, 0.6 A continuous current, 2 A peak current, current monitoring, switching instant detection
Interface card - 2x ETH 10/100/1000 interface - For APC2200/PPC2200/APC2300/PPC2300 - Only available with a new device
X20 safe digital output module, coated, 2 relays with 1 normally open contact each, 230 VAC / 6 A, 24 VDC / 6 A
Välj land och språk