black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser. [...] Panel T50, 7.0", glass front, 1x Gigabit Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, projected
black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser. [...] T50, 10.1", glass front, 1x Gigabit Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1280 x 800 (WXGA) resolution, projected
black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser. [...] T50, 12.1", glass front, 1x Gigabit Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 12.1", 1280 x 800 (WXGA) resolution, projected
black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser. [...] T50, 15.6", glass front, 1x Gigabit Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 15.6", 1366 x 768 (HD) resolution, projected
Net - 1 User 1.00x AP.SW1-APR-SQLS APROL ADDON - SQL server access 1.00x C0200900 COMFORT MOUSE 4500 USB BLACK 1.00x X20CA0E61.00200 PLK connection cable RJ45 to RJ45, 2 m 1.00x X20CP3586 X20 CPU ATOM, 1 [...] 1310579 1.00x AP.ACC-1301 CHERRY keyboard, USB, US English layout 1.00x AP.ACC-1471 VMware Workstation 10.x Linux / Windows 1.00x AP.SOL-ENM-PRO-NEW Solution ConMon - Reporting/PROJECT 1.00x AP.SR-IREPORT-S [...] APROL, etc.). 1.00x 0TG:220198.032-00 APROL TG. with BAS+ PAL EnMon edition 1.00x 1A43AP.LZ1 AS 3.0/4.0 Single License - APROL edition 1.00x 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1.00x 5P91:220198.063-00
Net - 1 User 1.00x AP.SW1-APR-SQLS APROL ADDON - SQL server access 1.00x C0200900 COMFORT MOUSE 4500 USB BLACK 1.00x X20CA0E61.0020 PLK connection cable RJ45 to RJ45, 2 m 1.00x X20CP3586 X20 CPU ATOM, 1.6 [...] 1310579 1.00x AP.ACC-1301 CHERRY keyboard, USB, US English layout 1.00x AP.ACC-1471 VMware Workstation 10.x Linux / Windows 1.00x AP.SOL-COM-PRO-NEW Solution ConMon - Reporting/PROJECT 1.00x AP.SR-IREPORT-S [...] etc.). 1.00x 0TG:220198.033-00 APROL TG. with BAS+ PAL ConMon edition 1.00x 1A43AP.LZ1 AS 3.0/4.0 Single License - APROL edition 1.00x 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1.00x 5P91:220198.063-00
UPS battery compartment type C (replacement part), 2x 12 V, 4.5 Ah, for battery unit 9A0100.16
ACOPOS 6D Link cable, length 5 m, 2x M12 connector, 12-pin A-coded male/female straight
X20 safe digital output module, coated, 4 safe type A digital outputs, with current monitoring, 24 VDC, 2 A, OSSD
X20 safe digital output module, coated, 6 safe type B1 digital outputs, 24 VDC, 0.2 A, OSSD
Välj land och språk