Base device for ACOPOSinverter P66 and P64new, 1x 200 to 240 V, 2.2 kW, integrated EMC filter and brake chopper, shield plate included in delivery
Ethernet adap. PCI2.3 single port ≤ R4.x NIC for computer/server 10/100/1000 Mbps for PCI 2.3 32-bit 33/66 Mhz
ACOPOS P3 plug-in module, 8 digital I/O 24 V (4x 400 mA, 4x 100 mA) individually configurable as inputs or outputs, 2 digital I/O 24 V 2 A configurable in pairs as inputs or outputs, order terminal block
increases performance of X20 system B&R now offers the X2X+ backplane bus as an option, increasing the performance of the X20 system by a factor of four. And because all existing X20 I/O modules are already [...] already compatible with X2X+, all it takes to build more powerful machines are bus modules. The advantages of this new bus are particularly apparent in applications that involve many I/O modules or high data [...] processes can be controlled reliably using cost-effective standard hardware. High sampling rates X2X+ enables faster data transfer and up to four times faster response times. In combination with this
ADDON - SQL server access 1.00x C0200900 COMFORT MOUSE 4500 USB BLACK 1.00x X20CA0E61.00200 PLK connection cable RJ45 to RJ45, 2 m 1.00x X20CP3586 X20 CPU ATOM, 1.6 GHz, PLK, 3x IF [...] 1310579 1.00x AP.ACC-1301 CHERRY keyboard, USB, US English layout 1.00x AP.ACC-1471 VMware Workstation 10.x Linux / Windows 1.00x AP.SR-IREPORT-S APROL Add-on JS BI License E+R Solution 1.00x AP.SR-ROEX-OEM-NEW [...] APROL, etc.). 1.00x 0TG:220198.034-00 APROL TG. with BAS+ PAL APC edition 1.00x 1A43AP.LZ1 AS 3.0/4.0 Single License - APROL edition 1.00x 5CFCRD.1024-06 Compact Flash 1024MB B&R SMART 1.00x 5P91:220198.063-00
X20 Edge 4G, ARM i.MX8M Plus 1.6 GHz 4 GB RAM, 2x ETH, 1x USB, 4G global modem, SIM slot removable application memory: 64 GB microSD card (included) with B&R-specific software image, antenna and terminal
ACOPOSinverter P77, 3x 340-528 V; 110 kW (heavy duty), 191 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number
ACOPOSinverter P77, 3x 195-264 V; 4 kW (heavy duty), 20.6 A (@4 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number
ACOPOSinverter P77, 3x 195-264 V; 5.5 kW (heavy duty), 23 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number
ACOPOSinverter P77, 1x 90-132 V; 1.1 kW (heavy duty), 6 A (@8 kHz), integrated brake chopper, HTL encoder input onboard, 2-channel STO (SIL 3, PL e), POWERLINK hub with 2x RJ45, physical node number switches
Välj land och språk