X20 safe digital output module, 6 safe type B1 digital outputs, 24 VDC, 0.2 A, OSSD
Thin Client - Client Software for Windows CE 4.1, 4.2, 5.0 and 6.0, with x86 processors, English.
8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 0.35-2.5 mm² + 4x 0.14-1.0 mm², cable terminals: 9.5-14.5 mm, UL/CSA listed
8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 2.5-4.0 mm² + 4x 0.14-1.0 mm², cable terminals: 14.0-17.0 mm, UL/CSA listed
ACOPOS P3 servo drive, 3x 200-230 VAC, 1x 110-230 VAC, 4.5 A, 1 digital multi-standard encoder interface per axis, 2 axes, wall mounting, one-row connector set, cover
8-pin motor connector, speedtec, IP67, crimp contacts included in delivery: 4x 1.5-10.0 mm² + 4x 0.35-2.5 mm², cable terminals: 16.5-25.0 mm, UL/CSA listed
2005 digital input module, 32 inputs 24 VDC, 0.1 ms, sink/source, 2 electrically isolated input groups, order 2x TB718 terminal blocks separately!
Base device for ACOPOSinverter P76 and P74new, 3x 380 to 500 V, 2.2 kW, integrated EMC filter and brake chopper, shield plate included in delivery
Base device for ACOPOSinverter P76 and P74new, 1x 200 to 240 V, 2.2 kW, integrated EMC filter and brake chopper, shield plate included in delivery
Base device for ACOPOSinverter P66 and P64new, 3x 380 to 500 V, 2.2 kW, integrated EMC filter and brake chopper, shield plate included in delivery
Välj land och språk