ACOPOS servo drive, 3x 400-480 V, 2.2 A, 1 kW, coated, integrated line filter, braking resistor and electronic safe restart interlock
motor, 54 VDC - Nominal speed 1200 rpm - Nominal torque 2 Nm - Stall torque 2.001 Nm - Flange 80 x 80 mm - Braking torque 3.2 Nm - Keyed shaft 19h6 x 40 mm - Angled rotating connector - Single-turn encoder
PANELWARE display module, blue LCD display, 2 x 20 characters character height: 5.0 mm, black on yellow backlight
X20 digital output module, coated, 4 outputs, 24 VDC, 2 A, source, 3-wire connections, PWM output
PPC900 bus unit 2 slot - 1 PCI - 1 PCI Express x8 - 1 slide-in
X20 digital output module, 8 outputs, 24 VDC, 2 A, source, supply directly on module, 1-wire connections
X20 temperature input module, 2 resistance measurement inputs, PT100, resolution 0.001°C, 4-wire connections
X20 digital output module, 8 outputs, 24 VDC, 2 A, sink, supply directly on module, 1-wire connections
X20 digital output module, 8 outputs, 12 VDC, 2 A, source, supply directly on module, 1-wire connections
Välj land och språk