landscape and portrait format configurable with software. Interfaces: 2x Ethernet 10/100/1000 Mbit/s (integrated switch), 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web [...] front (anti-glare), 2x Gigabit Ethernet (integrated switch). CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 12.1", 1280 x 800 (WXGA) resolution
landscape and portrait format configurable with software. Interfaces: 2x Ethernet 10/100/1000 Mbit/s (integrated switch), 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web [...] front (anti-glare), 2x Gigabit Ethernet (integrated switch). CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1280 x 800 (WXGA) resolution
- Smart Light, light bar ring x 4 - IP65 protection - 2x POWERLINK - LED red/blue/IR/white - Narrow beam LED optics (beam angle: 23°) - Transparent
terminal block set for ACOPOSmulti 8BVF0220H000.000-1 and 8BVF0440H000.001-2 modules: 1x 8TB4104.202N-10, 1x 8TB4104.206D-10, 1x 8TB2104.204A-00
Power Panel 551 5.7" VGA TFT display, 22 function and 20 system keys, connections for 1x RS232, 2x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface board, IP65 protection (front), order
Power Panel 520 5.7" VGA TFT display with touch screen (resistive), connections for 1x RS232, 2x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface and I/O board, IP65 protection (front)
Power Panel 552 5.7" VGA TFT display, 20 function and 20 system keys, connections for 1x RS232, 2x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface board, IP65 protection (front), order
display with touch screen (resistive), 128 MB DRAM, 232 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x POWERLINK, 2x USB, IP65 protection (front), order application memory separately! Order terminal block
APC810 2-slot bus - 1 PCI - 1 PCI Express x4 - swapped slots
APC2x00 front cover - Dark gray - For APC2200/APC2300 - Without logo
Välj land och språk