X20c PLC, coated, Atom 1.6 GHz, 2 GB DDR4 RAM, 1 MB SRAM, 2 GB onboard flash drive, removable application memory: CompactFlash, 3 insert slots for X20 interface modules, 2 USB interfaces, 1 RS232 interface [...] 0BASE-T, 1 POWERLINK interface, including power supply module. 1x terminal block X20TB12, slot covers and X20 end cover plate (right) X20AC0SR1 included. Order CompactFlash separately!
ACOPOSinverter P96, 3x 380 to 500 V, 2.2 kW, EMC filter and brake chopper integrated
unit 2 slots (PCI Ex- press, PCI, depends on bus), 1 slot for Automation Panel Link transmitter, 1 slide-in compact and 1 slide-in slot, Smart Display Link/ DVI/Monitor, 2x RS232, 5x USB 2.0, 2x ETH 1
UPS battery set type B (replacement part), 2x 12 V, 2.2 Ah, for battery unit 9A0100.14
software: 1xDVD System Software DVD- 32/64-bit - DVD 1/4 1xDVD System Software DVD- 32/64-bit - DVD 2/4 1xDVD System Software DVD- 32/64-bit - DVD 3/4 1xDVD System Software DVD- 32/64-bit - DVD 4/4 1xDVD Language [...] APROL R4.2-01 SETUP & DOCUMENTATION DVDs APROL SETUP & DOCUMENTATION DVDs include the following media: Linux operating system: 1x Installation DVD - SUSE Linux Enterprise Server 12SP2 APROL system software: [...] Language DVD 1xDVD OPC & Tools CD
software: 1xDVD System Software DVD- 32/64-bit - DVD 1/4 1xDVD System Software DVD- 32/64-bit - DVD 2/4 1xDVD System Software DVD- 32/64-bit - DVD 3/4 1xDVD System Software DVD- 32/64-bit - DVD 4/4 1xDVD Language [...] APROL R4.2-00 SETUP & DOCUMENTATION DVDs APROL SETUP & DOCUMENTATION DVDs include the following media: Linux operating system: 1x Installation DVD - SUSE Linux Enterprise Server 12SP2 APROL system software: [...] Language DVD 1xDVD OPC & Tools CD
software: 1xDVD System Software DVD- 32/64-bit - DVD 1/4 1xDVD System Software DVD- 32/64-bit - DVD 2/4 1xDVD System Software DVD- 32/64-bit - DVD 3/4 1xDVD System Software DVD- 32/64-bit - DVD 4/4 1xDVD Language [...] APROL R4.2-03 SETUP & DOCUMENTATION DVDs APROL SETUP & DOCUMENTATION DVDs include the following media: Linux operating system: 1x Installation DVD - SUSE Linux Enterprise Server 12SP2 APROL system software: [...] Language DVD 1xDVD OPC & Tools CD
Incremental encoder cable, length 2 m, 4x 0.14 mm², 2x 0.35 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
ACOPOSremote EnDat 2.1 cable, length 2 m, 10x 0.14 mm² + 2x 0.5 mm², 12-pin female series 615 signal connector, 15-pin male series 615 signal connector, can be used in cable drag chains
Ethernet adapter PCIe x1 single port 10BASE-T, 100BASE-TX, 1000BASE-T number of ports: 1x copper, cable type: RJ45 for x1 PCI Express (PCI Express 1.1 (2.5 GT/s)) Can be used with APROL R4.2 or later!
Välj land och språk