Embedded controller, x86 100 MHz Intel compatible, 16 MB DRAM, 32 kB SRAM, removable application memory: CompactFlash, 1 CAN interface, 1 PROFIBUS DP slave interface 1 X2X Link master interface, 1 Ethernet
Embedded controller, ARNC0, x86 100 MHz Intel compatible, 32 MB DRAM, 32 kB SRAM, exchangeable application memory: CompactFlash, 1 CAN interface, 1 Profibus DP slave interface, 1 X2X Link master interface,
X20 bus controller, 1 OPC UA FX Ethernet interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!
X20 bus controller, coated, Modbus TCP or Modbus UDP interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!
X20 bus controller, 1 Modbus TCP or Modbus UDP interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!
DC bus choke 8 A, for ACOPOSinverter P84 3x 200 to 240 V, 0.75 kW and 3x 380 to 480 V, 2.2 to 3 kW.
2010 digital OUT 4x8 TRA, 2A/24VDC
APC810 bus, 2 PCI, 3 PCI Express (x1)
APC810 bus, 2 PCI, 1 PCI Express (x4)
APC910/PPC900 IF slot covers - 2x IF option
Välj land och språk