Motor cable, length 12 m, 4x 4 mm² + 2x 0.75 mm² + 2x 1 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains
Motor cable, length 4 m, 4x 4 mm² + 2x 0.75 mm² + 2x 1 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains
ACOPOSmulti motor cable, length 2 m, 4x 10 mm² + 2x 0.75 mm² + 2x 1.5 mm², 8-pin female speedtec motor connector size 1.5, integrated shield plate, can be used in cable drag chains
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 1x 110-230 VAC, 3x 200-230 VAC, 2x 4.5 A, 2 axes, wall mounting
ACOPOS P3 servo drive, 1 digital multi-standard encoder interface per axis, 1x 110-230 VAC, 3x 200-230 VAC, 2x 8.8 A, 2 axes, wall mounting
ACOPOS P3 resolver cable, length 2 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains
of this course? This course covers the X20 system from B&R. You will learn to select suitable hardware and wire it correctly. Two important fieldbus systems (X2X Link and POWERLINK) are also presented [...] course Contents: Modern control systems X20 controllers Digital and analog X20 I/O modules Sink and source circuits Multi-wire connections Correct I/O module selection X2X Link POWERLINK Start the course: English [...] familiarize themselves with B&R hardware (students, employees) Requirements None Topic duration Approx. 2 hours Hardware used No hardware is used in the course, all required hardware information is available
X20 POWERLINK - TCP/IP gateway, can be expanded with active hub modules, 2x RJ45
ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 17 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
ACOPOS P3 servo drive, 3x 200-480 VAC, 2x 22 A, SafeMOTION, 2 axes, AS, cold plate or pass-through mounting
Välj land och språk