mounting bracket 80 x 100 mm, 2x Torx countersunk screws DIN 965 M4x12 TORX 4.8 A2K T20, 8x Torx countersunk screws DIN 965 M5x12 TORX 4.8 A2K T25, 4x Torx flat-head screw ISO 14583 M5x12 70 A2 T25
X20 hub expansion module, integrated active 2-port hub, 2x fiber optic connections
Motor cable, length 2 m, 4x 1.5 mm² + 2x 2x 0.75 mm², 8-pin female Intercontec motor connector size 1, can be used in cable drag chains
X20 hub expansion module, coated, integrated active 2-port hub, 2x RJ45
cold plate mounting, 1 PCIec card slot, 2x CompactFlash slots, 1x RS232, 1x RS232/422/485, 1x POWERLINK, 1x CAN, Smart Display Link/DVI/monitor, 5x USB 2.0, 2x ETH 10/100/1000, 24 VDC via ACOPOSmulti rail
unit, wall mounting, 1 PCIec card slot, 2x CompactFlash slots, 1x RS232, 1x RS232/422/485, 1x POWERLINK, 1x CAN, Smart Display Link/DVI/monitor, 5x USB 2.0, 2x ETH 10/100/1000, 24 VDC via ACOPOSmulti rail
10x ACOPOS P3 cover, B&R dark gray, single-width, suitable for servo drives 8EI1X6xxSxx.xxxx-x / 8EI2X2xxSxx.xxxx-x / 8EI4X5xxSxx.xxxx-x /8EI8X8xxSxx.xxxx-x
8WS hybrid motor cable extension, length 3 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8WS hybrid motor cable extension, length 5 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
8WS hybrid motor cable extension, length 15 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains
Välj land och språk