Power Panel PP281 10.4" VGA color TFT display with touch screen (resistive), 10 soft keys, 28 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100 [...] 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Power Panel PP281 15" XGA color TFT display with touch screen (resistive), 12 soft keys, 20 function keys and 92 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100 [...] 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Power Panel PP281 10.4" VGA color TFT display with touch screen (resistive), 10 soft keys, 28 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100 [...] 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Power Panel PP281 15" XGA color TFT display with touch screen (resistive), 12 soft keys, 20 function keys and 92 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100 [...] 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
for incremental encoder 5 to 24 V input frequency 700 kHz input for SSI absolute encoder encoder power supply 5 to 24 VDC analog output +/-10 V, 16-bit 4 digital inputs 24 VDC, sink trigger input 5/24 VDC
V input frequency 150 kHz input for SSI absolute encoder analog output +/-10 V, 12-bit encoder power supply 5 VDC or 24 VDC 4 digital inputs 24 VDC, sink trigger input 24 VDC, sink 1 relay output 24 VAC
Ethernet, ARCNET, flat display, monitor, PS/2 AT keyboard, PANELWARE keypads and external FDD. 24 VDC power supply. Note: In environments with vibrations and shock, the use of an IPC with Silicon Disk is required [...] Provit 2000 Controller processor 80486DX5-133 MHz, 8 MB DRAM, 256 kB SRAM, 20 GB HD, 4 serial and 1 parallel interface, PC card slot, Dallas hardware security key, fan. Connections for CAN bus, Ethernet
M264 CPU/power supply module 24 VDC, 50 W With extended diagnostics functions CPU type B 42 KByte SRAM for 42 KB instructions Order PROM application memory separately 1 TTY online interface with electrically
M264 CPU/power supply module 240 VAC, 60 W With extended diagnostics functions CPU type B 42 KByte SRAM for 42 KB instructions Order PROM application memory separately 1 TTY online interface with electrically
Välj land och språk