Power Panel PP280 15" XGA color TFT display with touch screen (resistive), 12 soft keys and 20 function keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB
Power Panel PP282 10.4" VGA color TFT display with touch screen (resistive), 44 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB [...] 2xUSB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Power Panel PP282 10.4" VGA color TFT display with touch screen (resistive), 44 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB [...] 2xUSB, battery, metal housing, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Power Panel PP481, 10.4" VGA color TFT display with touch screen (resistive), 10 soft keys, 28 function keys and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100 [...] 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Power Panel PP481, 10.4" VGA color TFT display with touch screen (resistive), 10 soft keys, 28 function keys and 20 system keys, 2 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH [...] ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Power Panel PP481, 15" XGA color TFT display with touch screen (resistive), 12 soft keys, 20 function keys and 92 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100 [...] 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
X90 mobile controller, ARM Cortex-A9-300, 256 MB DDR3 RAM, 16 kB FRAM, 512 MB flash memory, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 48 multifunction I/Os, 2 sensor power supplies, 4 option
X90 mobile controller, ARM Cortex-A9-300, 256 MB DDR3 RAM, 16 kB FRAM, 512 MB flash memory, 1 Ethernet 10/100BASE-T to M12, 3 CAN on CMC header, 24 multifunction I/Os, 2 sensor power supplies, 4 option
such as the EnMon energy monitoring package included in B&R's APROL process control system. The new X20AP energy metering module from B&R is able to do just that: measure voltages, currents, frequencies [...] The first step to improving energy efficiency is being able to measure and evaluate the amount of power actually being consumed. Any deviations from normal values can be used to identify the condition of [...] effective performance values as sets of digital variables, this newest member of the compact B&R X20 family takes some of the load off the CPU. Measurement value curves recorded by the module can help
directly to the ACOPOStrak or ACOPOS 6D power supply. This greatly simplifies cabling for processing stations. The ACOPOSmotor doesn't need an extra power supply. [...] precision are paramount. With the new options, the ACOPOSmotor portfolio now covers a power range from 283 W to 2.3 kW. A powerful processor gives the ACOPOSmotor variants a fast internal cycle time of 50 µs for [...] boost in power density The new ACOPOSmotor units have new motors with particularly high torque density. This enables the use of a considerably smaller flange while at the same time increasing the power density
Välj land och språk