X67 bus controller, 1 EtherCAT interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors
X67 bus controller, 1 Modbus TCP/UDP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12
X67 bus controller, 1 EtherNet/IP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors
frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) 1x USB 2.0 host Client software: Integrated service page, VNC client, embedded web browser [...] Power Panel FT51, 10.1" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1280 x 800 (WXGA) resolution, projected capacitive touch screen
frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) 1x USB 2.0 host Client software: Integrated service page, VNC client, embedded web browser [...] Power Panel FT51, 21.5" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 21.5", 1920 x 1080 (FHD) resolution, projected capacitive touch screen
frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) 1x USB 2.0 host Client software: Integrated service page, VNC client, embedded web browser [...] Power Panel FT51, 7" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 1024 x 600 (WSVGA) resolution, projected capacitive touch screen
frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) 1x USB 2.0 host Client software: Integrated service page, VNC client, embedded web browser [...] Power Panel FT51, 15.6" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 15.6", 1920 x 1080 (FHD) resolution, projected capacitive touch screen
Power Panel PP21 LCD display 4x 20 characters, backlight, 34 function keys, compatible with 2003 CPU, 700 kB SRAM, 1.4 MB FlashPROM, 1 PCMCIA slot, 1 RS232 interface, 1 CAN interface: electrically isolated [...] modules, 10 digital inputs 24 VDC, 8 digital outputs 24 VDC, 0.4 A, IP65 protection (front), 155 x 190 mm (W x H), 24 VDC. Order TB712 terminal blocks separately!
real-time operating system and extremely easy to use. A second identical AtomTM controller from the X20 standard product range is added to the existing control topology and configured as redundant via software [...] responds accordingly, with data once again only being supplied from one side of the ring. Highlights Simple design Seamlessly integrated Standard X20 components Partial ring possible Decoupling for a slip [...] within a few milliseconds Synchronization with microsecond accuracy Seamlessly integrated Standard X20 CPUs One click configuration Smooth software updates Controller replacement without machine downtime
Power Panel T80, 7.0", glass front (anti-glare), 1x Gigabit Ethernet. CPU and memory: 1.3 GHz dual core (Atom E3930), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) [...] black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100/1000 Mbit/s, 2x USB 2.0. Client software: Integrated service page, VNC client, embedded web browser.
Välj land och språk