Power Panel T50 mobile, 10.1", glass front, 1x Ethernet. CPU and memory: 800 MHz dual core (ARM Cortex-A9), 1 GB RAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1280 x 800 (WXGA) resolution [...] black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 Mbit/s, 1x USB 2.0 on multi-header. Client software: Integrated service page, VNC client, embedded web
evaluated at a later time. The modules also log operating hours and power cycles internally. Save recipes permanently The X20CMR010 and X20CMR111 are also equipped with 512 kB of non-volatile user memory. [...] B&R presents new I/O modules for monitoring control cabinets. With three new I/O modules in its X20 series , B&R makes control cabinet monitoring easier than ever. All three modules measure temperature
M264 CPU/power supply module 24 VDC, 50 W With extended diagnostics functions CPU type A With application memory EE32 16 KByte EEPROM 16 KByte SRAM for 4.7 KB instructions 1 TTY online interface with
ACOPOSmicro stepper motor module, X2X Link interface, 24-64 VDC ±25% power supply, 1 motor connection, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital output
X67 stepper motor module, I/O power supply 24-38.5 VDC ±25%, max. 8 A, 2 motor connections, 3 A continuous current, 5 A peak current, 2x 3 digital inputs 24 VDC, sink, configurable as incremental encoder
2003 CPU 100 kB SRAM, 512 kB FlashPROM 24 VDC, 12.6 W power supply 1 RS232 interface 1 CAN interface CAN: Electrically isolated, network-capable 4 slots for screw-in modules max. 208 digital / 80 analog
ACOPOSmicro stepper motor module, X2X Link interface, 24-64 VDC ±25% power supply, 2 motor connections, 10 A continuous current, 2 digital inputs 24 VDC, sink, can be used as trigger inputs, 1 digital
X67 bus controller, 1 PROFIBUS DP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M8 connectors
X67 bus controller, 1 PROFIBUS DP interface, X2X Link power supply 15 W, 16 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event counters 50 kHz, M12 connectors
X67 bus controller, 1 CAN I/O interface, extended CAN I/O functionality, X2X Link power supply 3 W, 8 digital channels configurable as inputs or outputs, 24 VDC, 0.5 A, configurable input filter, 2 event
Välj land och språk