640 x 480 (VGA) resolution, analog resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 1x POWERLINK, 1x Ethernet 10/100 Mbit/s, 1x X2X Link, 2x USB 2.0, 1x CAN bus, 1x RS232 [...] Power Panel C70, 5.7", landscape format, fieldbus interfaces: 1x CAN bus, 1x RS232. CPU and memory: Intel Atom 333 MHz (compatible), 256 MB DDRAM, 32 kB FRAM, 2 GB onboard flash drive. Display and touch
800 x 480 (WVGA) resolution, analog resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 1x POWERLINK, 1x Ethernet 10/100 Mbit/s, 1x X2X Link, 2x USB 2.0, 1x CAN bus, 1x RS485 [...] Power Panel C70, 7.0", landscape format, fieldbus interfaces: 1x CAN bus, 1x RS485. CPU and memory: Intel Atom 333 MHz (compatible), 256 MB DDRAM, 32 kB FRAM, 2 GB onboard flash drive. Display and touch
Bus Unit 2 slots (1 BR PCI/ISA, 1 half size PCI). Prepared for add-on CD-ROM drive. 100-240 VAC power supply. For 5C5001.xx system units.
5600 Controller bus unit 6 slots (1 half size ISA, 2 full size ISA, 3 full size ISA/PCI). 24 VDC power supply. Suitable for 5C5601.xx system units.
Controller bus unit 6 slots (1 half size ISA, 2 full size ISA, 3 full size ISA/PCI). 115/230 VAC power supply. For 5C5601.xx system units.
X90 stepper motor module, with current reduction function, module power supply 15 to 60 VDC, 1 motor connection, 4 A continuous current, 8 A peak current, 4 digital inputs, NetTime function
X2X keypad module 16 function keys, X2X interface, 24 VDC power supply, IP65 protection (from front), Order terminal block 1x 0TB1108.8110 separately!
1024 x 600 (WSVGA) resolution, analog resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 1x Ethernet 10/100 Mbit/s, 2x USB 2.0, 2x CAN bus. [...] Power Panel C30, 10.1", landscape format, fieldbus interfaces: 2x CAN bus. CPU and memory: 1 GHz (ARM Cortex-A8), 256 MB DDRAM, 8 kB FRAM, 512 MB onboard flash drive. Display and touch screen: 10.1", 1024
480 x 272 (WQVGA) resolution, analog resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 1x Ethernet 10/100 Mbit/s, 2x USB 2.0, 2x CAN bus. [...] Power Panel C30, 4.3", landscape format, fieldbus interfaces: 2x CAN bus. CPU and memory: 1 GHz (ARM Cortex-A8), 256 MB DDRAM, 8 kB FRAM, 512 MB onboard flash drive. Display and touch screen: 4.3", 480
800 x 480 (WVGA) resolution, analog resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 1x Ethernet 10/100 Mbit/s, 2x USB 2.0, 2x CAN bus. [...] Power Panel C30, 7.0", landscape format, fieldbus interfaces: 2x CAN bus. CPU and memory: 1 GHz (ARM Cortex-A8), 256 MB DDRAM, 8 kB FRAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 800
Välj land och språk