X90 mobile option board relay, 5 relays, normally open contact, for external actuator power supply, 9 to 32 VDC / 2 A
ACOPOSmulti3 power supply module, 44 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
24 VDC power supply unit, 1-phase, 5 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation
24 VDC power supply unit, 1-phase, 20 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation
24 VDC power supply unit, 3-phase, 10 A, input 400 to 500 VAC, wide range, thin design, top-hat rail installation
24 VDC power supply unit, 1-phase, 10 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation
48 VDC power supply unit, 1-phase, 10 A, input 100 to 240 VAC, wide range, thin design, top-hat rail installation
48 VDC power supply unit, 3-phase, 20 A, input 400 to 500 VAC, wide range, thin design, top-hat rail installation
ACOPOSmulti3 power supply module, 22 A, AS, wall mounting, optimized for applications with decentralized, computationally intensive open-loop and closed-loop control requirements
ACOPOS X2 universal drives, module power supply 24 to 48 VDC ±25%, 2 motor connections, universal motor interface, universal encoder interface
Välj land och språk