MULTI POWER SUPPLY MODULE 24V
POWER SUPPLY MODULE 42V (11276)
SuperTrak Power supply exhaust filter
New X20 Compact-S controllers available in 5 variants B&R presents its new Compact-S family of controllers within the X20 system. The new controllers combine 2 previously conflicting characteristics: They [...] POWERLINK and Gigabit Ethernet interfaces and are fully compatible with all other X20 controllers. The most powerful version of the Compact S-controllers achieves cycle times down to 400 µs and has 256 [...] 2 or 4 ms. Completely scalable The new controllers have a width of only 37.5 mm, including the power supply, making them the most compact in their class. With POWERLINK, Ethernet, USB and RS232 as standard
2005 Power Supply 24VDC, 50W
APC680 power supply 115/230 VAC.
POWER SUPPLY PG1000-2/-3 --
MULTI POWER SUPPLY MODUL E 220V
SuperTrak Power supply 50A fuse
Power Panel 581 15" XGA TFT display with touch screen (resistive), 92 32 function keys and 20 system keys, connections for 1x RS232, 3x USB 2.0, 1x Ethernet 10/100/1000, can be expanded with an interface [...] interface board, IP65 protection (front), order 24 VDC connector for power supply separately (screw clamp terminal block: 0TB103.9, cage clamp terminal block: 0TB103.91).
Välj land och språk