Link or DVI receiver, any second-generation Automation Panel can be transformed into a full-fledged Panel PC – including completely enclosed panels designed for swing arm mounting. Scalable and maintenance-free [...] B&R presents the Panel PC 2100 – with the latest Intel® Atom technology The new Panel PC 2100 from B&R is a full-fledged PC system whose deceptively compact housing conceals colossal performance. The [...] maintenance-free Available with single-, dual- or quad-core processors, the computing power of the Panel PC 2100 is fully scalable. At the upper range of performance, it even exceeds the performance of Core TM
No more hard wiring with openSAFETY control panels New openSAFETY operator panels from B&R allow safe data exchange over the bus system. The integrated openSAFETY interface renders the hard wiring of E-stop [...] Settings up operator panels with several hard-wired switches and buttons by threading countless cables up through the swing arm system is nothing but a headache. openSAFETY operator panels, on the other hand [...] hand, only require a bus and power connection. This means that these systems can be placed exactly where they are needed without having to deal with unwieldy cable harnesses. Commissioning and service are
European Machinery Directive. Versatile HMI The Power Panel T50 mobile operator terminal is a versatile addition to B&R's mobile automation portfolio. The panel offers highly reliable operation of agricultural [...] technology. Another highlight of the B&R booth (Hall 15 / Booth H11) will be the compact and rugged Power Panel T50 mobile operator terminal. A variant of the X90 controller is available with an integrated B&R [...] provides both mechanical stability and protection against all types of environmental influences. The Power Panel T50 mobile is available with display diagonals of 5", 7" or 10.1". B&R X90 control system for
Power Panel PP251 5.7" QVGA monochrome LCD display, 6 soft keys, 16 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery
Power Panel PP251 5.7" QVGA color LCD display, 6 soft keys, 16 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal
Power Panel PP251 10.4" VGA color TFT display, 10 soft keys, 28 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal
Power Panel PP251 10.4" VGA color TFT display, 10 soft keys, 28 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal
Power Panel PP251 15" XGA color TFT display, 12 soft keys, 20 function keys and 92 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal
Power Panel PP251 5.7" QVGA color LCD display, 6 soft keys, 16 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal
Power Panel PP251 5.7" QVGA monochrome LCD display, 6 soft keys, 16 function keys and 20 system keys, 2 aPCI slots, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery
Välj land och språk