Power Panel PP65, 3.5" QVGA color TFT display with touch screen (resistive), 30 function keys, 128 MB DRAM, 232 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x X2X Link, 2x USB, IP65 protection (front),
Power Panel PP65, 5.7" QVGA color TFT display with touch screen (resistive), 10 function keys, 128 MB DRAM, 232 kB SRAM, CompactFlash slot, 1x ETH 10/100, 1x X2X Link, 2x USB, IP65 protection (front),
POWERLINK interface, controlled node, integrated 2-port hub, including power supply module for internal I/O power supply and X2X Link power supply, 1x terminal block X20TB52 and X20 end cover plate X20AC0SR1
Full compatibility: New Automation Panels in 4:3 format In addition to widescreen panels, B&R is now offering second generation Automation Panel displays in conventional 4:3 format with single-touch operation [...] features such as LED backlighting. Since these panels are part of B&R's modular system platform, they can be combined with a suitable module to create a powerful panel PC – with scalable performance up to Intel [...] Automation Panels in 4:3 format without having to modify the software a single bit. 12.1" and 15" panels with XGA resolution are available for control cabinet installations in addition to a 19" panel with SXGA
function significantly improves the overall effectiveness of a machine. With just 500 watts of regenerative braking power, the function pays for itself in only a year. A prime candidate for this function [...] loads vertically. Without power regeneration, not only would the braking energy go to waste, but the resulting heat would require additional cooling and consume even more power. Regenerative braking is [...] is configured as the feedback path to return excess power to the mains. Additional functions with ACOPOSmulti Like the new ACOPOS P3, the active power supply modules from the ACOPOSmulti series also support
Power Panel PP151 5.7" QVGA monochrome LCD display, 6 soft keys, 16 function keys and 20 system keys, 16 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front)
Power Panel PP151 5.7" QVGA color LCD display, 6 soft keys, 16 function keys and 20 system keys, 16 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front)
Power Panel PP151 10.4" VGA color TFT display, 10 soft keys, 28 function keys and 20 system keys, 64 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front)
Power Panel PP151 15" XGA color TFT display, 10 soft keys, 20 function keys and 92 system keys, 64 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, metal housing, IP65 protection (front)
Power Panel PP182 10.4" VGA color TFT display with touch screen (resistive), 44 function keys and 20 system keys, 64 MB SDRAM, CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, metal housing, IP65
Välj land och språk